Productivity Quiz
Small change, big effect. Test your knowledge about productivity potential in your company.
Take the quiz and find out!
1/5
C-parts account for only 5% of the costs of a product. But how high is the proportion of procurement costs compared to A- and B-parts?
Less than 10%
35%
50%
75%
Next
2/5
At what stage in the design process should you consider the right fastening solution?
In between two meetings at the coffee machine
From the very beginning
After the initial design is complete
At the prototyping stage
Back
Next
3/5
To build up preload, knowledge of friction is crucial. What amount of the torque’s energy is in general lost or converted into thermal energy through friction?
About 85% to 90%
About 60% to 70%
About 55% to 60%
Almost 40%
Back
Next
4/5
Which factor most influences the lifespan of a material under cyclic loading?
The amplitude of the cyclic loading
The temperature of the material
The color of the material
Non of the above
Back
Next
5/5
What's the best way to prevent downtimes of production due to C-parts stockouts?
2 Bin system
E-Kanban system
Smart intralogistic staff
C-parts can't cause any downtimes in production
Back
Next